S-MD PPH #2 Self-drilling pan screws
New product StandardItem #r2013
Self-drilling pan head screw (zinc-plated) for fastening sheet metal to steel substructures
- Screw head type: Phillips pan head
- Screw drive/recess type: PH #2
- Collated: No
Share
Customers also searched for light gauge
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@21bded0c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@74c64fb5, unit=null, value=Fast and robust drill tip}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c48a9877, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@66c5f0ac, unit=null, value=Galvanized zinc coating for indoor use}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@575fd51, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e083e694, unit=null, value=Screws driven in quickly due to optimized drill point geometry}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2eea23a5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d8a4b1f2, unit=null, value=Fastening profile steel sheets to light- and medium-gauge steel framing – maximum combined thickness up to 0.100 inch}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
Technical Data
Documents
-
- Operating Instruction S-MD8-18×1/2 PPH2, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Finnish, Malay, Spanish, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 905.5 kB ]