PTH S Sharp-point metal stud screws
New product
Standard
Item #r5384855
Interior metal framing screw (phosphate-coated) for fastening stud or wire lath to track
- Screw head type: Truss head
- Screw drive/recess type: PH #2
- Collated: No
Share
Features & Applications
Features & Applications
Features
- The screws can be driven quickly thanks to optimized stitch point geometry
- Low contact pressure – for more comfortable, less tiring screwdriving
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
- All Hilti drywall stitch-point screws meet or exceed ASTM C 1002 performance requirements
Applications
- Fastening wire lath to metal studs – maximum combined thickness 0.032 inch
- Fastening light track to light studs – maximum combined thickness 0.032 inch