MF Threaded Standoff Adapter
New product UltimateItem #r10911372
Male-Female coated carbon steel threaded standoff for fastening to passive fire protection (PFP) coated steel beams
- Point type: N/A
- Base materials: Steel
- Corrosion protection: Duplex coating equivalent to 45 µm hot dipped galvanized
Share
Features
- Helps to prevent contact between fixtures and steel beams or plates – both uncoated or passive fire protection (PFP) coated beams
- Faster and more efficient – no welding/bracketing needed
- Versatile – you can use threaded standoffs as a spacer for a wide range of fastenings on intumescent PFP coated beams
- Wide M8 flange nut available for use with MQ strut channels
Applications
- Fastening gratings to steel structures using the MQZ plate and X-FCM-M/R grating disc in steel greater than 6 mm thickness for S-BT and 8 mm for X-BT
- Fastening junction boxes, switchgear and instrumentation panels directly or using strut channels
- Fastening cable trays and cable runs using strut channels or conduit clips
- Fastening lighting, signage and other fixtures