Electrical connector S-BT-EF HC HL
New product UltimateItem #r14653380
Threaded screw-in stud (multilayer coated carbon steel - corrosion protection comparable to HDG) for electrical connections on steel in mildly corrosive environments - Recommended maximal cross section of connected cable: 120 mm² / AWG 4.0
- Point type: Blunt tip
- Base materials: Steel
- Corrosion protection: Duplex coating equivalent to 45 µm hot dipped galvanized
Share
Features
- Ideal for equipotential bonding
- Enhanced protection against static electricity
- Enhanced safety – allows electrical current to flow through the conductivity disc and then discharges it properly into the base material
- Suitable for use on most standard steel structures
- Suitable for use in mildly corrosive environments (C3)
Applications
- Functional bonding
- Protective bonding
- Terminal connection
- Lightning protection
- Bonding and earthing/grounding
For approval or certificate information, please see individual items.
Technical Data
Documents
-
- Canadian UL E257069 for X-BT and S-BT fastenings of grounding and bonding equipment, English, [ 80.1 kB ]
- BV Type Approval 74271/A0_BV for S-BT-MR / -MF HL, S-BT-GR / -GF HL, S-BT-ER / -EF HL fastening system in off-shore and shipbuilding application., English, [ 530.5 kB ]
- ABS Type Approval 23-2361769-PDA for S-BT HL fastening system in off-shore and shipbuilding application., English, [ 1.8 MB ]
- DNV Type Approval Certificate TAS00003NW for S-BT HL fastening system in off-shore and shipbuilding application., English, [ 488.9 kB ]
- UL E257069 for X-BT and S-BT fastenings of grounding and bonding equipment, English, [ 79.7 kB ]
- RINA Type Approval FPE035023CS/001 for S-BT-MR / -MF HL, S-BT-GR / -GF HL, S-BT-ER / -EF HL, X-FCM-R (NG), X-FCM-F (NG) and X-FCS-R fastening system in off-shore and shipbuilding application., English, [ 125.1 kB ]