CP 681 Tub box kit
New productItem #r2659046
Firestop cast-in accessory to use in bathtubs drains
- Height: 8 in
- LEED VOC: 1.4 g/l
- Application temperature range: 23 - 122 °F
Share
Features
- 2" device accepts a pass-through 1-1/2" pipe (with a sealing bushing) or a P-trap (direct connection to the coupling)
- 3" device accepts a pass-though 2" and can be adapter for smaller pass-though pipes
- Accessories available for extended heights and elongated box-outs
- Creates a 2-1/2" deep recess in the slab
Applications
- Creates a 2-1/2" deep recess in the slab
- Can be used with bath tubs and jacuzzi drains
For approval or certificate information, please see individual items.