CFS-CID MD HS GUI Guide sleeve for metal deck
New productItem #r9870642
Installation aid for use with post-drill, cast-in firestop devices for corrugated metal decks
- Height: 6 in
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a56264c7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@daf1cda5, unit=null, value=Guide sleeve designed to speed-up installation of cast-in firestop devices in metal deck slabs}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@111e111a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@544456b4, unit=null, value=Protects firestop material after fastening it to metal deck – so you can cut openings in the deck through the cast-in device}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@193911c9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d0a27a19, unit=null, value=Cutting openings in corrugated metal deck through pre-fastened cast-in firestop devices to run pipes or conduits}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@76992798, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5196b2c, unit=null, value=Available in three custom sizes to fit CFS-CID MD 2", 3" and 4" cast-in firestop devices}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}