CFP-ES Endo-Shield
New product StandardItem #r14185767
High-temperature endothermic mat for passive fire protection of critical cable circuits, fuel lines, communication systems and many other MEP systems
- Dimension (L x W): 20 x 2 ft
- Thickness: 0.5 in
- Weight: 54.4 lb.
Share
Customers also searched for electrical protection, circuit protection, fire protection, endoshield or endothermic wrap
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@241c836c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ab50114a, unit=null, value=Hilti Endo-Shield is the industry’s first LBP (Low Bio Persistent) endothermic mat for passive fire protection. Low bio persistent materials allow fibers to easily clear from the lungs compared to ceramic fibers, resulting in a safer non-carcinogenic product for the installer}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@679367bf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@205653cf, unit=null, value=Faster, easier fire protection – high flexibility and low weight makes Hilti endothermic mat a more efficient solution, especially for small diameter pipes}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b79ca4f0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c23a28c0, unit=null, value=Helps to lower total installed cost – this simpler method can translate to significant labor and time savings on-site compared to traditional fire protection solutions}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2b8171ec, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4d2a79c6, unit=null, value=Safer jobsites – Hilti endothermic mat is made using non-carcinogenic LPB fibers, removing a common safety hazard for installers}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3aca07c0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f5bf70f4, unit=null, value=Extensive third-party performance verification – tested to ASTM E1725 for circuit integrity and UL1489 for fuel pipe protection}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@87e9da4f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6231d575, unit=null, value=Fire protection of critical infrastructure, circuits and Distributed Antenna Systems (DAS) which should remain operational under fire conditions}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dd724ea0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6d1c63c8, unit=null, value=Protecting fuel oil piping from fire – such as for backup generators}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@116f5ebd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ad00c9cf, unit=null, value=Fire protection of large membrane penetrations – such as recessed electrical boxes/panels in rated barriers, fire extinguisher cabinets or medical gas box outlets}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@50678d01, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b0874589, unit=null, value=Increasing the T rating of conduit, EMT or pipe penetrations – such as through floors in electrical, data or mechanical rooms}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
For approval or certificate information, please see individual items.