CFS-BL Firestop Block
New product UltimateItem #r5253
Preformed firestop blocks for sealing penetrations with cables
- Dimensions (LxWxH): 8 x 5 x 2 in
- LEED VOC: 5 g/l
- Application temperature range: 40 - 104 °F
Share
Customers also searched for cable tray, brick, block, pillow or firestop brick
Features
- Easy to install – no special tools required
- High-productivity, one-sided, one-person installation
- Dust-, fiber-, halogen- and solvent-free
- Integrated grid technology reduces the use of wire mesh/cover plates making installation of the firestop block faster and cleaner
Applications
- Temporary or permanent sealing of cables, cable trays and pipes in wall and floor openings
- Cables and cable trays
- Floors and walls
- Concrete, CMU, gypsum
For approval or certificate information, please see individual items.