New to Hilti Online?See your customized prices and shop 24/7Register now

Complete your fire protection installation with firestop boards approved for cables, pipes, and mixed penetration seals

3 Products

Filter
CFS-COS Firestop composite sheet
Description
Thin stainless steel firestop composite sheet ideal for sealing large openings
Base materials
Concrete, Concrete over metal deck, Concrete block, Drywall
Application temperature range
-22 - 118 °F
Storage and transportation temperature range
-22 - 118 °F
FBC™ System Compatible indicates that this product has been tested, and is monitored on an ongoing basis, to assure its chemical compatibility with FlowGuard Gold®, BlazeMaster® and Corzan® piping systems and products made with TempRite® Technology.” “The FBC System Compatible Logo, FBC™, FlowGuard Gold®, BlazeMaster®, Corzan®, and TempRite® are trademarks of Lubrizol Advanced Materials, Inc. or its affiliates.
Mineral wool (4 pcf) (48" X 24" X 4")
Description
Mineral wool safing for joint applications
Height
24 in
Dispenser Category
N/A
Length
1168.4 mm
Mineral wool (4 pcf) (48" x 24" x 4")
Description
Mineral wool safing for joint applications
Dispenser Category
N/A