CFS-CID U Extension tube
New productItem #r18960712
Extension tube (6" tall) for universal firestop cast-in sleeves. Secure with no-coupler click in place system
- Height: 6 in
- Application temperature range: 23 - 122 °F
Share
Features & Applications
Features & Applications
Features
- Stackable extensions each provide a 6" height increase and can easily be cut to size if needed
- Quick and simple installation – designed to increase your productivity and reduce labor costs
- No couplers required - save time by not looking for matching couplers
- Stackable extensions each provide a 6" (152 mm) height increase and can easily be cut to size if needed
Applications
- Ideal for use on flat deck concrete slabs over 12" (304 mm) thick
- For use with CFS-CID U and CFS-CID U CA Universal firestop cast-in sleeves
- For use with CFS-CID U Universal firestop cast-in sleeves
- Can be paired with CFS-CID U Extensions tubes and CFS-CID U Adjustable extensions for even thicker slabs
- Not compatible with CP 680 Cast-in firestop sleeves