CP 653 Firestop speed sleeve
New product UltimateItem #r3143561
Pathway device for high-traffic cabling with optimal airflow control
- Product Class: Ultimate
- Application temperature range: 23 - 122 °F
- Storage and transportation temperature range: 23 - 122 °F
Share
Customers also searched for pathway, wall sleeve or speed sleeve
Features
- Functional and compliant when properly installed
- Twist-to-close mechanism – for easier and remote re-penetration while protecting cables
- Straightforward inspection – you can see if the sleeve is closed without having to check behind a covering fringe above the ceiling
- Superior smoke tightness and airflow control thanks to its twisting mechanism
- Smoke gaskets eliminate need for sealant or putty
Applications
- Firestopping cable penetrations for single and bundled cables
- Suitable for small to medium-sized circular openings in walls, ceilings and floors
- For use on concrete, masonry and drywall
For approval or certificate information, please see individual items.