Exclusive PricesUnlock Your Personalized PricingLog In Now

Two-step solution for sealing cable penetrations requiring a sleeved opening

  • Surface burning characteristics UL 723 (ASTM E84): Flame spread: 10<BR>Smoke development: 15
  • LEED VOC: 4.9 g/l
  • Product Class: Ultimate
ultimate

Customers also searched for sleevecable managementfirestopdevice or cables.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $176.00

Technical Data

Surface burning characteristics UL 723 (ASTM E84)
Flame spread: 10<BR>Smoke development: 15
LEED VOC
4.9 g/l
Product Class
Ultimate
Application temperature range
40 - 104 °F
Storage and transportation temperature range
23 - 104 °F
Temperature resistance range
5 - 140 °F

Documents

Features & Applications

Features

  • Re-penetrable to allow future increases in cable capacity
  • Compatible with CFS-SL GP Firestop gangplate
  • Low VOCs to meet LEED™ requirements for indoor environmental quality

Applications

  • Sealing penetrations for single cables and cable bundles
  • Ideal for small to medium-sized openings in walls, ceilings and floors
  • Electrical, low-voltage/mid-voltage and telecom

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.