CP 617 Firestop Putty Pad
Slide 1 of 8: Firestop Putty Pad, 309760, CP 617, 6x7"
Moldable firestop putty to help protect electrical outlet boxes, junction boxes and metallic washer/dryer boxes
- Approx. Density: 1.6 g/cm³
- VOC Emission (LEED): low-emitting material in LEEDv4 and 4.1 Rating System
- Color: Red
ultimate
Customers also searched for outlet, pad, electric, puddy or putty.
Choose options
Dimensions (LxWxH)
- 6 x 7 x 1/8 in
- 7 x 7 x 1/8 in
- 9 x 9 x 1/8 in
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $205.00
Technical Data
Approx. Density
1.6 g/cm³
VOC Emission (LEED)
low-emitting material in LEEDv4 and 4.1 Rating System
Color
Red
Surface burning characteristics UL 723 (ASTM E84)
Flame spread: 15<BR>Smoke development: 10
Application temperature range
32 - 104 °F
Storage and transportation temperature range
23 - 104 °F
Product Class
Ultimate
Features & Applications
Features
- Excellent adhesion to gypsum, metal and plastic
- Putty remains flexible over time
- Pad can be molded by hand without leaving residue on hands
- Quick and simple to install
- Low electrical conductivity
Applications
- Commercial and residential applications
- Acoustically rated drywall - sound transmission classification 59 according to ASTM E90-97 (based on specific construction)
- General gypsum wall assemblies with wood or metal studs
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat