Apply promo code to save
See what's included
Anchor HSL4 M8 d12x117 40/20/-
Stud anchor KB3 3/8 X 3-3/4 (4-pk)
Stud anchor KB3 3/8 X 3-3/4 (20-pk)
Stud anchor KB3 3/8 X 5 (4-pk)
Undercut anchor HDA-PF M10x100/20
Anchor KWIK-CON+ 3/16x1-1/4 PFH SS410
Anchor HSL4 M8 d12x117 40/20/-
Undercut anchor HDA-PF M10x100/20
Anchor KWIK-CON+ 3/16x1-1/4 PFH SS410
Anchor KWIK-CON+ 3/16x1-1/4 PFH
Stud anchor KB3 3/8 X 3-3/4 (4-pk)
Stud anchor KB3 3/8 X 3-3/4 (20-pk)
Stud anchor KB3 3/8 X 5 (4-pk)
Ultimate exp anc N+W KB-TZ2 1/4" CS
Ultimate exp anc N+W KB-TZ2 1/4" SS316
Stud anchor KB3 3/8 X 2-1/4 (20-pk)
Ultimate exp anc N+W KB-TZ2 5/8" SS316
Marking character X-MC LS 8/10 Y
DX 9 ENP- IDENT STICKER Red/Grey ENG/SP
DX Cartridge 6.8/18 M10 STD yellow
Insulation fastener X-IE-GS 3 1/2''
Insulation fastener X-IE-GSP 4"
Insulation fastener X-IE-GSP 3"
Insulation fastener X-IE-GSP 2 1/2"
Insulation fastener X-IE-GSP 1"
Insulation fastener X-IE-GSP 3 1/2"
Wire hanger system X-MW ALH27 CL 6ft/2m
Wire hanger system X-MW ALH27 L 20ft/6m
DX Cartridge 6,3/10 M BULK green
Wire hanger system X-MW ALH27 CL 10ft/3m
Profile MFT-T 2 1/2"x4"x0.08" 10'-0"_BA
Profile MFT-T 2 1/2"x4"x0.08" 10'-0"_BA
Profile MFT-T 1 1/2"x5"x0.1" 10'-0"
Profile MFT-T 2 1/2"x4"x0.1" 10'-0"_BA
Profile MFT-T 1 1/2"x5"x0.08" 10'-0"
Profile MFT-T 2 1/2"x5"x0.08" 10'-0"
Profile MFT-T 1 1/2"x5"x0.1" 10'-0"_CA
Profile MFT-L 1 1/2"x1"x0.08" 10'-0"
Case Universal 2-tools (S) empty
Impact socket S-NSD 1/2"-7/8" L
Impact socket SI-S 3/4" - 1-5/16 L
Impact socket SI-S 3/4" - 1-7/16 L
Impact socket S-NSD 1/2"-1-7/16" L
Impact socket SI-S 3/4" - 1-1/8 L
E-Spring 3/4" -27mm / -1 1/16" MP5
Impact socket S-NSD 1/2"-15/16" S
Impact socket SI-S 3/4" - 1-11/16 L
Impact socket S-NSD 1/2"-1-5/16" S
Impact socket S-NSD 1/2"-1-7/16" S
Impact socket S-NSD 1/2"-1-1/2" S
NEW
Case Universal 2-tools (S) empty
Impact socket S-NSD 1/2"-7/8" L
Impact socket SI-S 3/4" - 1-5/16 L
Impact socket SI-S 3/4" - 1-7/16 L
Impact socket S-NSD 1/2"-1-7/16" L
Impact socket SI-S 3/4" - 1-1/8 L
E-Spring 3/4" -27mm / -1 1/16" MP5
Impact socket S-NSD 1/2"-15/16" S
Impact socket SI-S 3/4" - 1-11/16 L
Impact socket S-NSD 1/2"-1-5/16" S
Terms and Conditions
*Offer valid for 70% off select items linked above. Must be purchased on Hilti Online and redeemed by 12/31/2026 11:59:59 PM. Limit 99 orders per customer account. Purchase amount does not include tax and shipping. May not be combined with any other offer. This promo code is non-transferable. This code has no cash value and cannot be redeemed for cash or applied to an outstanding balance on your account. Offer void where prohibited or restricted by law, regulation, or customer rules and only available while supplies last. All Rental and some Institutions, Government, Authorized Distributor and other diverse account types are excluded. Hilti may cancel offers at any time without notice. Contact your Hilti representative for details.
**Offer valid for 40% off select items linked above. Must be purchased on Hilti Online and redeemed by 12/31/2026 11:59:59 PM. Limit 99 orders per customer account. Purchase amount does not include tax and shipping. May not be combined with any other offer. This promo code is non-transferable. This code has no cash value and cannot be redeemed for cash or applied to an outstanding balance on your account. Offer void where prohibited or restricted by law, regulation, or customer rules and only available while supplies last. All Rental and some Institutions, Government, Authorized Distributor and other diverse account types are excluded. Hilti may cancel offers at any time without notice. Contact your Hilti representative for details.