- Home
- Solutions
- Business Optimization
- Product Technical Guides
PRODUCT TECHNICAL GUIDES
The technical data you need, right at your fingertips.
Volume 1 - Direct Fastening

Learn about Hilti's direct fastening, screw fastening, and stud fastening technology for connecting to various base materials. This technical guide includes technical data and design information needed for general fastening to concrete, masonry, or steel, ceiling fastening systems, grating and checkerplate fastening systems, metal deck fastening systems, and screw fastening systems.
View the Volume 1 - Direct Fastening GuideVolume 2 - Anchor Fastening

Discover Hilti's portfolio of anchoring solutions available for a multitude of base materials including concrete and masonry. This technical guide provides design guidance and technical data for Hilti's complete anchoring product portfolio including; adhesive anchoring systems and mechanical anchoring systems for connecting to concrete and masonry and gypsum anchoring application
View the Volume 2 - Anchor Fastening GuideModular Support Systems

Learn about Hilti's MT Modular Support System portfolio and how it can assist with developing your unique structural or nonstructural application. This technical guide includes the technical data for our MT profiles, connectors, and media fixation for a variety of applications to help you complete your modular support system project.
View the MT 2.5 Modular Support Tech Supplement View the Volume 3 - Modular Support Systems Guide View the MT Fast Lock Portfolio Tech SupplementFirestop Systems Selector Guide

Hilti's Firestop Selector online tool helps you determine the right firestopping solution for your unique joint and/or penetration applications based on your specific project conditions. Search more than 1,550 trusted firestop systems using our direct search, advanced search, or guided search options.
View the Firestop Selector GuidePost-Installed Rebar Guide

The Post-installed Reinforcing Bar Design Guide is a comprehensive technical supplement supporting the design of post-installed reinforcement utilizing the ACI 318 development length provisions for spliced length connections or for shear friction connections and guidance on alternative research based design methods. This design guide supports the understanding of proper installation with a step-by-step walk through of deep embedent installation of rebar and also contains design examples and sample specifications.
View the Post-Installed Rebar GuidePost-Installation Reinforcing in Fire Conditions

Learn more about how to design post-installed reinforcing bar for fire-rated concrete-to-conrete connections with the Hilti Post-Installed Reinforcing in Fire Conditions Design Guide. This design guide provides technical data for HIT-FP 700 R and HIT-RE 500 V3 for use in fire-rated concrete construction, a walk through of the design method for designing post-installed rebar in fire-rated concrete connections, and design examples.
View the Post-Installation Reinforcing in Fire Conditions GuidePost-Installed Anchors in Masonry

The Hilti Post-installed Anchors in Masonry Design guide provides design guidance and technical data for Hilti mechanical and adhesive anchors tested to the updated AC58 and AC01 for connecting to concrete masonry units and brick. This guide provides simplfied design tables, technical data for Hilti's anchoring portfolio for connecting to masonry, design examples and best practices to support your design for your application.
View the Masonry Anchor Strength Design GuideSteel Deck Fastening Systems

A supplement to Hilti's Direct Fastening Technical guide, Hilti's Steel Deck Fastening supplement supports the understanding and design of our mechanical fastening portfolio for steel deck attachment to bar joist and structural steel base materials. This guide provides technical data and design guidance using Hilti mechanical fasteners, discusses proper fastener selection and installation using Hilti tools and provides design examples to support the design of the application.
View the Steel Deck Fastening SystemsMechanical Anchors for Seismic Bracing

Hilti post-installed mechanical anchors and single point cast-in-place anchors are a common, cost effective methods for the seismic bracing of sprinkler pipes per NFPA-13. The Hilti Mechanical Anchor for Seimic Bracing technical guide provides pre-calculated tables showing the maximum horizontal pipe loads paired with common seismic hinge connector pryouts, including the Hilti MQS-LP-L 1/2" and Hilti MQS-LP-T 1/2" seismic hinge connectors.
View the Mechanical Anchors for Seismic Bracing GuideModular Support Systems Technical Supplements

Productivity Components
This technical supplement provides technical data including allowable loads, required installation torque, and general product dimensions for our most common components utilized when constructing strut support systems, such as trapezes. These components include saddle nuts, strut clamps, beam clamps, connectors, couplers, and more.
View the Productivity Components GuideModular Support Systems Technical Supplements

MP-PS Pipe Shoes
Hilti Pipe Shoes are devices that support and guide piping, which can expand or contract due to changes in temperature or pressure. The technical supplement provides loading for Allowable Strength Design (ASD), Strength Design (LRFD), and Limit States Design (LSD) for various pipe shoe configurations, as well as, beam connectors, and fixpoint connectors.
View the MP-PS Pipe Shoes: Technical Supplement GuideModular Support Systems Technical Supplements

Elevator Divider Beam Connectors
Discover Hilti's Modular Support Systems components that can be utilized for the construction of an elevator divider beam. This supplement provides technical data including material specifications, corrosion protection, and loading tables for various connectors that can be used in conjunction with our MT girder portfolio to construct an elevator divider beam.
View Up an Elevator Shaft Showing BeamCorrosion Handbook

The Hilti Corrosion Handbook provides general awareness of corrosion and the impact on connections. The guide also covers the comprehensive labroratory and field-based tests our products are subjected to in order to help offer the right solution with the most suitable corrosion protection for your application.
View the Corrosion HandbookCast-In Anchor Channel Fastening

The Hilti cast-in Anchor Channel Fastening Guide is a comprehensive technical supplement supporting the design, specification and installation of Hilti's cast-in channel portfolio for multiple applications including; curtain wall façade attachment, overhead grid attachment, elevator guide rail attachment, and more. The design guide provides support on the anchor channel design code for standard anchor channel elements and specialty anchor channel elements. Additionally, the guide provides best practices, installation instructions, potential field fixes, and design examples.
View the Cast-In Anchor Channel Fastening GuideHAC-TU Inverted Cast-In Anchor Channel Fastening

The Hilti Cast-in Inverted Anchor Channel is an ideal cost-effective solution for fastening window and door slabs to concrete with out the need for drilling. This design guide provides technical data and design information for the HAC-TU cast-in channel system.
View the HAC-TU Inverted Cast-in Anchor Channels GuideScrew Fastening: Interior Finishing

Hilti's Technical Manual for Screw Fastening solutions can help you identify the appropriate screw for your application. Whether you are screwing drywall boards to metal, drywall to wood, cement boards to metal, or other interior/exterior framing applications, this technical manual provides an overview of the proper screws for your application. The manual also reviews the different features of interior finishing screws including head shapes, drill points, bit types, thread selection and more.
View the Screw Fastening:Interior Finishing ManualPROFIS Engineering Anchoring Design Guide

The PROFIS Engineering Anchoring-to-concrete design module allows you to design Hilti adhesive and mechanical anchors for connecting to cracked and uncracked concrete. This design guide defines the parameters of the anchorage calculations of ACI 318-14 Chapter 17 and walks through the equations for an attachment to concrete using post-installed Hilti anchors
View the PROFIS Engineering Anchoring Design GuidePROFIS Diaphragm Design Guide

This guide provides design support for Hilti's mechanical screw and power actuated fasteners for bare or concrete-filled metal deck attachment to steel joist or beam base materials for roof or floor deck application. The design guide provides design examples of simulated roof and floor deck attachment design using the software using the standards of AISI S100, AISI S310, and SDI DDM04.
View the PROFIS Diaphragm Design Guide