CP 637 Firestop mortar
New product UltimateItem #r2276
Firestop mortar to help prevent fire and smoke from spreading through large openings and load-bearing applications
- Color: Light red
- Cured density - range: 56 - 62 lb/ft³
- Storage and transportation temperature range: 40 - 95 °F
Share
Customers also searched for powder, PSI, plaster, mix or concrete
Features
- Quick-setting – formwork can be removed in as little as two hours
- Easier to work with – saves time
- Can be pumped, poured or troweled – easy to form and apply
- Can be used in wall and floor applications
- No shrinkage
Applications
- Permanent fire seal for cables and cable trays
- Permanent fire seal for non-combustible pipes and combustible pipes (in combination with collars or wraps)
- Medium to large multiple penetrations in concrete and masonry in combination with other products
- Suitable for spans up to 800 mm
- Suitable for unreinforced spans up to 800 mm

For approval or certificate information, please see individual items.