CFS-SP SIL Silicone-based joint sealant spray
New product UltimateItem #r3039443
High-durability joint sealant spray for high-moisture, quick-cure environments
- LEED VOC: 65.9 g/l
- Base materials: Concrete, Masonry, Gypsum, Metal, Steel
- Application temperature range: 35 - 104 °F
Share
Customers also searched for curtain wall, firestop, edge of slab, joint firestop or silicone spray
Features
- Fast-curing spray coating with a short tack free time
- Proven rain and wash out resistance within a few hours – tested in accordance with ASTM D6904 (as modified for intended exposures)
- Excellent sprayability and low slump characteristics
- Quick and easy installation with airless sprayer can help save time and money
Applications
- Sealing building perimeter gaps between floor slabs and exterior curtain wall façades
For approval or certificate information, please see individual items.