CFS-SP WB Water-based acrylic sealant spray
New product UltimateItem #r4775
High-durability joint sealant spray for general purpose applications
- Application temperature range: 39 - 104 °F
- Can be painted: Yes
- Product Class: Ultimate
Share
Customers also searched for joint spray, edge of slab spray, speed spray, top of wall spray or firestop spray
Features
- Water-based, low-VOC, halogen-free formulation
- High degree of elasticity – movement capability of up to 50%
- Excellent sprayability and low slump characteristics
- Fast, efficient sealing of wide, difficult-to-access joints
- Quick and easy installation with airless sprayer can help save time and money
Applications
- Sealing wall and top-of-wall openings and joints
- Sealing building perimeter gaps between floor slabs and exterior façades
For approval or certificate information, please see individual items.