Neck Support EXO-S
New productItem #2351393
Shoulder-mounted support to reduce neck fatigue when working overhead with an EXO-S exoskeleton
- Weight: 0.11 lb.
Share
Features
- Helps to reduce the risk of neck injuries – provides relief to neck area and cervical spine during overhead work
- Lightweight design – for increased comfort on shoulders over long periods of use
- Easy to use – add, adjust for best fit and remove in seconds
Applications
- Reducing neck fatigue when looking upwards for long periods while using with an EXO-S shoulder exoskeleton
- Suitable for virtually all prolonged overhead tasks, such as overhead grinding, installing pipes and drop ceilings or painting
- Must be fitted to an EXO-S construction exoskeleton (cannot be used separately)