New to Hilti Online?See your customized prices and shop 24/7Register now

Pipe clamps, pipe shoes, U-bolts, pipe hangers, straps and other pipe support elements for pipe structures in modular support systems

14 Products

Filter
MH-EMT45 Strut clamp
Description
Pre-assembled strut clamp with angled top and innovative design for easy attaching of tubing and pipes to strut channels
Material composition
Carbon steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MH-EMTV Strut clamp
Description
Pre-assembled strut clamp with tightening screw on top for easy access for attaching tubing and pipes to strut channels
Material composition
Carbon steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MH-R45 Strut clamp
Description
Rigid strut clamp with angled top for attaching tubing and pipes to strut channels
Material composition
Carbon steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MH-RSC Strut clamp
Description
Hop-dip galvanized rigid strut clamp
Material composition
Clamp: Carbon steel – ASTM A1011 CS Type B, Clamping screw: 304 Stainless Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MH-SLC Clevis hanger
Description
Easy-to-install speed lock clevis hanger for pipes
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQS-SP Seismic sprinkler pipe clamp
Description
Galvanized sprinkler pipe clamp with FM approval for seismic bracing in fire sprinkler applications
Approvals
FM approved seismic sprinkler applications
Material composition
S275JR - EN 10025, Bolt: Steel grade 8.8, Nut: Steel grade 8
Surface finish
Indoor Coated - Electro galvanized
MP-UB OC U-Bolt (imperial)
Description
Outdoor coated (OC) U-bolt for universal piping applications
Fire resistance ( Yes/No)
No
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
PSCU Pipe saddle with U-Bolt
Description
Connectors and coated U-Bolts for attaching single pipe runs on vertical MT box profiles
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
PSU Pipe saddle with U-Bolt
Description
Connectors and U-Bolts for attaching single pipe runs to vertical MT box profiles
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MP-US OC Pipe strap
Description
Outdoor coated (OC) pipe strap for universal piping applications
Material composition
DX51D-ZM300 - EN 10346:2015
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MP-PS 1-1 Pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-173 mm (1/2" to 6")
Fire resistance ( Yes/No)
No
Temperature resistance
-4 - 572 °F
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

New

MP-PS 2-2 Pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
Fire resistance ( Yes/No)
No
Temperature resistance
-4 - 572 °F
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

New

MP-PS 4-2 Pipe shoe
Description
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 217-610 mm (8" to 24")
Fire resistance ( Yes/No)
No
Temperature resistance
-4 - 572 °F
Material composition
Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8

New

MP-PS Weldable pipe shoe
Description
Pipe shoe with weldable pipe interface and height and slope adjustability in heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
Fire resistance ( Yes/No)
No
Temperature resistance
-4 - 572 °F
Material composition
Base-plate: S280GD / Modif POSMAC-C, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8