New to Hilti Online?See your customized prices and shop 24/7Register now

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

18 Products

Filter
Threaded rod
Description
Electrogalvanized threaded rod
Material composition
Carbon steel - AISI 1008, A36
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
HDG flat washer ISO 7089
Description
Hot-dip galvanized (HDG) flat washer corresponding to ISO 7089
Material composition
Steel - DIN EN ISO 7089
Surface finish
Outdoor Coated - HDG
Load range
Light duty
Flat Washer
Description
Electrogalvanized washer (imperial)
Material composition
Carbon steel - AISI 1005 through 1035
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Stainless steel washers
Description
Stainless steel washer (imperial)
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
HDG grade 8 hexagon nut DIN 934
Description
Hot-dip galvanized (HDG) grade 8 hexagon nut corresponding to DIN 934
Material composition
Steel grade 8
Surface finish
Outdoor Coated - HDG
Base material type
n/a
A4 hexagon nut DIN 934
Description
Stainless steel (A4) hexagon nut corresponding to DIN 934
Required material grade
A2, A4
Material composition
Stainless steel A4-70
Surface finish
Outdoor Plus - Stainless Steel
Hexagon nuts
Description
Electrogalvanized hexagon nut (imperial)
Material composition
Carbon steel - ASTM A563 Grade A
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Stainless steel hexagon nuts
Description
Stainless steel hexagon nut (imperial)
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Threaded rod coupler (imperial)
Description
Electrogalvanized threaded rod coupler (imperial)
Material composition
Carbon steel - ASTM A563 Grade A
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Hexagon bolt
Description
Electrogalvanized hexagon bolt
Material composition
Carbon steel - ASTM A 307
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
SS316 hexagon bolt
Description
Stainless steel hexagon bolt
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Eye coupler
Description
Eye coupler for joining the hanger rod to structural steel
Base material type
Steel, Concrete, Wood
Material composition
Carbon steel
Surface finish
Indoor Coated - Pre-galvanized
MVA-Z ventilation support
Description
Galvanized air duct bracket for fastening light ventilation ducts overhead
Noise reduction
18 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
Surface finish
Indoor Coated - Electro galvanized
MVA-ZP ventilation support
Description
Galvanized air duct bracket for fastening heavy ventilation ducts overhead
Noise reduction
12 dB (A)
Material composition
Angle: St1203 - DIN EN 10130, Plate: DC01-A-g - DIN EN 10130
Surface finish
Indoor Coated - Electro galvanized
MQZ-L Bored plate
Description
Galvanized bored plate for fire-tested trapeze assembly and anchoring
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQZ-F Bored plate (HDG)
Description
Hot-dip galvanized (HDG) bored plate for trapeze assembly and anchoring (imperial)
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQZ-F Bored plate (stainless steel)
Description
Stainless steel (A4) bored plate for trapeze assembly and anchoring (imperial)
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MH-SLT Speed lock trapeze hanger
Description
Slotted washer and split nut for quick installation of trapeze hangers
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)