PLT 400-2-R Layout Tool
New productItem #r22705139
Versatile and easy-to-use construction layout tool for one-person operation with 2" angle measurement accuracy and extended range for faster stake out of the positions on the jobsite.
- Distance measurement accuracy: ±2 mm + 2 ppm
- Operating distance range – of remote control (diameter): 7 - 1999 ft
- IP protection class: IP 55 (EN 60529)
Share

Fleet Management
We manage your tools so you can manage your business.
Technical Data
Documents
-
- Operating Instruction C 4/36 -90/-350/-DC (01), English, Spanish, French, Portuguese, [ 2.3 MB ]
- Operating Instruction Li-Ion, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]