PR 40G-22 Single slope green rotating laser level
New productItem #r19751229
Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
- Accuracy: ±0.06 in at 100 ft
- Laser class: < 4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature: ±5(±8.7%) °
Share
Features
- Easy to use – one button design enables one-person operation, allowing you to set automatic functions within 300m (diameter)
- 2-in-1 laser remote/receiver – universal PRA 400 detects rotating laser beams up to 300m, displays digital offset values, and controls automatic functions of your rotary laser, helping you complete advanced indoor layouts
- Faster workflows – automatic vertical alignment, digital slope entry, and check slope features help simplify and speed up your layout application
- Durable and drop-resistant – new aluminum core, internal dampers, shock-absorbing head/handles, and IP66 rating to help maintain laser accuracy in rough jobsite conditions
- Smarter features with Nuron – smart asset tracking, battery life indication, and all on one battery platform help keep your tool park streamlined and cost-efficient
Applications
- Horizontal leveling – suspended ceilings, raised floors, transferring heights
- Vertical aligning – drywall, pipe runs, cable trays, ducts etc.
- Squaring for partition wall applications
- Sloping – inclined interior ceilings, handrails, pipes etc

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
- 1 or free, in and out of the repair center the same day or repair is free of charge
- No registration or proof of purchase ever required

Fleet Management
We manage your tools so you can manage your business.
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Loan tools during repair to reduce downtime.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.