MT-15 OC Basic profile
New productItem #r12218890
Light-duty basic profile for use in outdoor environments
- Material composition: S280 or better steel
- Surface finish: Outdoor Coated - ZM
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – optimizing logistical and on-site operations, as well as providing simplicity in installation
- Economical solution for simple threaded rod trapeze frames
- Fully compatible with the MT System – direct mounting on MT girders possible
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Strut trapeze to support pipes, ducts and cable trays in moderately corrosive environments
- Suitable for use in moderately corrosive environments