MT-60D OC C-Channel profile
New productItem #r18049654
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition: S280GD
- Material thickness: 2.75 mm
- Environmental conditions: Outdoor, low to moderate pollution (C3)
Share
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Corrosion resistance – coated with zinc magnesium, which helps MT strut to resist moisture and chemical corrosion without any additional treatment, even of cut edges
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Simpler to install – compatible with the innovative MT System Twist-Lock, enabling the use of a wide range of MT connectors and baseplates
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Heavy pipe connections on both sides of the channel in trapeze
- Overhead MEP grids
- Suitable for use in moderately corrosive environments