MT-30D OC C-Channel profile
New productItem #r18049663
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition: S280GD
- Material thickness: 2 mm
- Environmental conditions: Outdoor, low to moderate pollution (C3)
Share
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – the MT system is designed to help you simplify both logistical operations and on-site installation
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Simpler to install – compatible with the innovative MT System Twist-Lock, enabling the use of a wide range of MT connectors and baseplates
- Corrosion resistance – coated with zinc magnesium, which helps MT strut to resist moisture and chemical corrosion without any additional treatment, even of cut edges
Applications
- Floor-mounted MEP support structures, such as goal post-type strut framing
- Ceiling-mounted MEP support structures, such as suspended strut trapeze frames
- Wall-mounted cantilever brackets for heavier pipes
- Modular 3D framing to support pipes, ducts and cable trays
- Suitable for use in moderately corrosive environments