MP-PS 2-2 Pipe shoe
New product UltimateItem #r14230971
Outdoor coated (OC) pipe shoe with height and slope adjustability for heavy industrial applications with outer pipe diameters of 21-328 mm (1/2" to 12")
- Fire resistance ( Yes/No): No
- Temperature resistance: -4 - 572 °F
- Material composition: Base-plate: S280GD / Modif POSMAC-C, Bows: S235JR - DIN EN 10025, Middle-plate: S235JR - DIN EN 10025, Sliding-plate: PA66 + GF30, Bolt: Steel grade 8.8, Nut: Steel grade 8
Share
Features
- One-for-all versatility – use the same pipe shoe system for fix-, slide-, guided- or freestanding supports to Hilti modular girders, steel beams and concrete
- Extensive software support – simplify calculation by using PROFIS, Hilti FixPoint Calculator, BIM/CAD libraries and various plug-ins
- Load data and documentation available – design according to EN13480-3, Eurocode 3 and MSS-SP58 guidelines for pipe support components
- Quicker installation on-site – easily adjust the height and slope after fastening the pipe shoe in place
- Wider clamping range – suitable for various different pipes with or without additional inlays
Applications
- Fastening pipes to steel beams, concrete or Hilti modular support girders
- Pipe installations in onshore industrial, power generation, pharmaceutical, electronics or automotive manufacturing facilities
- Suitable for application temperatures of up to 300 °C and an insulation thickness of up to 220 mm
- Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)