New to Hilti Online?See your customized prices and shop 24/7Register now

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

18 Products

Filter
undefined
Description
Electrogalvanized threaded rod
Material composition
Carbon steel - AISI 1008, A36
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Hot-dip galvanized (HDG) flat washer corresponding to ISO 7089
Material composition
Steel - DIN EN ISO 7089
Surface finish
Outdoor Coated - HDG
Load range
Light duty
undefined
Description
Electrogalvanized washer (imperial)
Material composition
Carbon steel - AISI 1005 through 1035
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Stainless steel washer (imperial)
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
undefined
Description
Hot-dip galvanized (HDG) grade 8 hexagon nut corresponding to DIN 934
Material composition
Steel grade 8
Surface finish
Outdoor Coated - HDG
Base material type
n/a
undefined
Description
Stainless steel (A4) hexagon nut corresponding to DIN 934
Required material grade
A2, A4
Material composition
Stainless steel A4-70
Surface finish
Outdoor Plus - Stainless Steel
undefined
Description
Electrogalvanized hexagon nut (imperial)
Material composition
Carbon steel - ASTM A563 Grade A
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Stainless steel hexagon nut (imperial)
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
undefined
Description
Electrogalvanized threaded rod coupler (imperial)
Material composition
Carbon steel - ASTM A563 Grade A
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Electrogalvanized hexagon bolt
Material composition
Carbon steel - ASTM A 307
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Stainless steel hexagon bolt
Material composition
Stainless steel SS316
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
undefined
Description
Eye coupler for joining the hanger rod to structural steel
Base material type
Steel, Concrete, Wood
Material composition
Carbon steel
Surface finish
Indoor Coated - Pre-galvanized
undefined
Description
Galvanized air duct bracket for fastening light ventilation ducts overhead
Noise reduction
18 dB (A)
Material composition
DD11 steel - DIN EN 10111, EPDM
Surface finish
Indoor Coated - Electro galvanized
undefined
Description
Galvanized air duct bracket for fastening heavy ventilation ducts overhead
Noise reduction
12 dB (A)
Material composition
Angle: St1203 - DIN EN 10130, Plate: DC01-A-g - DIN EN 10130
Surface finish
Indoor Coated - Electro galvanized
undefined
Description
Galvanized bored plate for fire-tested trapeze assembly and anchoring
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Hot-dip galvanized (HDG) bored plate for trapeze assembly and anchoring (imperial)
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined
Description
Stainless steel (A4) bored plate for trapeze assembly and anchoring (imperial)
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
undefined
Description
Slotted washer and split nut for quick installation of trapeze hangers
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)