MT-ES-40 OC Splice clevis
New productItem #r12283750
Splice connector for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Extending MT strut channels by fastening them together end-to-end
- Assembling metal framing for MEP support structures when longer spans or increased floor/ceiling clearance are required
- Suitable for use in moderately corrosive environments