MT-B-O4 OC 3D-load baseplate
4-hole Baseplate MT-B-O4 OC #2272099
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 8 mm
Choose options
Pack size
- 4 pc
Quantity
Box
Total Pieces
4
Discounted net
$375.00
$375.00 / 1 Box
Technical Data

Material composition
Q235 or better steel
Surface finish
Hot-dip galvanized - for outdoor use
Material thickness
8 mm
Weight
7.3 lb
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Documents
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adjustable – four slotted anchor holes to simplify baseplate positioning and fastening
- Adaptable – unlike welding, modular post bases allow you to modify strut channel framing for future MEP requirements
- Part of a complete Hilti solution – compatible with our direct fastening and anchoring solutions
Applications
- Fastening MT strut channel to concrete floors, walls or ceilings
- Fastening MT strut channel to structural steel
- Anchoring metal framing and MEP support structures to a base material when resistance to 3D stresses is required
- Suitable for use in moderately corrosive environments
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.