MT-TFB OC Thread forming bolt
New productItem #r12283785
Thread-forming bolt for use when assembling MT girder structures, for outdoor use with low pollution
- Material composition: High Strength Steel
- Surface finish: Multi-layer coating, designed for corrosion environment category C3 according ISO 9223
- Weight: 0.1 lb.
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- One-step installation – no nut required
- Compatible with the Hilti Adaptive Torque system – use a cordless impact wrench to quickly tighten bolts to the correct pretension (compatible tool and SI-AT module required)
- Versatile – suitable for all MT girders and connection hardware
- Corrosion resistance – helps resist corrosion due moisture and chemicals
Applications
- Connecting all compatible hardware to MT girders
- Assembling metal framing for MEP support structures by fixing compatible MT connectors
- Direct attachment of MT profiles and channels to MT girders, or any MT girder to MT-80
- Suitable for use in moderately corrosive environments