MT-TL Twist-Lock channel nut
New productItem #r12283803
Nut for attaching media to MT strut channels
- Material composition: High Strength Steel
- Surface finish: Pre-galvanized - for dry indoor use only
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- High shear and pull-out resistance provided by a more reliable mechanical fixation to the channel flanges
- Easy to install – insert into strut channel using a one-handed "push-and-twist" motion
- Adaptable – unlike welding, Twist-Locks allow you to modify strut channel framing during installation and for future MEP requirements
- Compatible with MT System strut channels – no need for serrations on the channel flanges
Applications
- Connecting all compatible hardware to MT strut channels
- Assembling shear-resistant metal framing for MEP support structures using MT strut channels (M10 version only)
- Suitable for use in dry, indoor environments

Technical Data
Documents
-
- Operating Instruction MT-TL M8, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Finnish, Malay, Spanish, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.9 MB ]