MT-AB-LL2 45 OC 45-degree angle bracket
New productItem #r12283977
45-degree angle bracket for bracing MT-40 and MT-50 strut channel structures, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Engineering and calculation service available – your local Hilti Engineers can provide advice and calculation services on more complex projects
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Creating a rigid, 45-degree connection between two MT-45 or MT-50 strut channels
- Lateral bracing of lightweight metal framing and MEP support structures
- Suitable for use in moderately corrosive environments