MT-C-LDP L1 OC Angle connector
New productItem #r13751849
Angle connector for assembling strut channels structure or channel with Load Distribution Plate, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, MQM and MRN Channel Nuts, a faster alternative to spring nuts for assembling a modular support system
- Vertical channel can be inclined up to 7-degrees for compensation of roof pitch
- Connector with channel can be inclined up to 10-degrees for compensation of roof pitch
Applications
- Fastening connections between two strut channels or one channel and Load Distribution Plate
- Perfectly suitable for outdoor applications