MT-B-G AS OC Base connector
New productItem #r14033097
Hot-dip galvanized base connector for fastening MT-70 and MT-80 girders to structural steel in moderately corrosive environments
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 6 mm
Share
Features
- A faster and more economical solution for installing girder cantilevers directly to steel beams
- Compatible with powder-actuated threaded studs for steel and MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Fastening MT-70 and MT-80 girders to steel beams
- Suitable for use in moderately corrosive environments