MT-FPS-S Pipe shoe guide
New product PremiumItem #r14162629
Adjustable sliding bracket for fastening MP-PS pipe shoes to Hilti MT modular girders
- Material composition: S280GD+ZM300
- Surface finish: Outdoor Coated - ZM
- Material thickness: 5 mm
Share
Features
- Easier to install – slotted anchor holes to simplify pipe shoe positioning and fastening
- Adaptable – suitable for any size and configuration of Hilti MP pipe shoe
- Safer jobsites – avoid welding and drilling
- One-step installation – quicker and easier fastening by using Hilti MT thread-forming bolts
Applications
- Fastening MP-PS pipe shoes to MT girders restricting the movement to an axial sliding
- Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)