MP-PS Beam fixpoint connector
New product PremiumItem #r14230976
Beam connectors for attaching MP-PS pipe shoes to steel beams
- Fire resistance ( Yes/No): No
- Temperature resistance: -4 - 572 °F
- Material composition: Beam Clamps (Clamping Claw + Saddle): Cast Iron per DIN EN1562, Baseplate: S280GD per EN10346, Rectangular washer: S235JR – Yield280 per HN 707, Bolts: F Class 8.8 per ISO 898-1, Nuts: Grade 8 per ISO 898-2, Retaining Washer: C60E per EN10132-3, Cylindrical washers: Stainless Steel X5CrNi18-10 per EN10088-3
Share
Features
- Simpler installation – easy-to-adjust and retrofit method for mounting pipe shoes to steel beams
- Safer jobsites – clamping function to avoid welding and drilling
- Part of the MP pipe shoe system – an adjustable solution for virtually any relevant steel beam width
- Slim design – allows better access whenever insulation for hot piping needs to be wrapped around pipe shoe
- Suitable for stand-up, suspended and horizontal or vertical mounting against I-beam columns
Applications
- Fastening MP-PS pipe shoes used as fixpoint to steel beams
- Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)