MT-C-PS OC Pipe stanchion
New productItem #r14359621
Pipe stanchion for connecting pipe saddles to the top of a vertical girder
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Simpler installation – full vertical adjustability from the end of the vertical girder
- Easier to transport – lower weight compared to previous versions
- More economical – new design helps to reduce your total cost of installation
Applications
- Fastening single pipe saddles to the top of a vertical girder
- Suitable for outdoor environments with low to moderate pollution (C3)