MT-FL Fast-Lock channel nut with bolt
New productItem #r21345865
Fast-Lock channel nut with bolt for attaching baseplates and connectors to MT strut channels
- Material composition: S460MC, Q460B (Q460C MOD)
- Material and coating: Carbon steel - indoor coated
- Material thickness: 3 mm
Share
Features
- Faster connections and adjustments – one-handed push-and-turn connections and one-click position adjustments allow you to assemble modular support systems much faster than standard spring nuts
- Simple to adjust – Fast-Lock nuts are re-adjustable and can be easily disassembled so you can modify strut channel framing during installation
- Safety features – designed so you can see, hear, and feel correct channel nut positioning, with pre-holding function to hold connector in place as soon as the mechanism is activated
- Reliable connections – strong mechanical fixation to the channel flanges provides high shear and pull-out resistance
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Connecting all compatible base plates and connectors to MT strut channels
- Connection element for U-frame/crossbeam structures
- Assembling MEP support structures using MT strut channels
- Suitable for use in dry, indoor environments

For approval or certificate information, please see individual items.