MQN-R Channel connector
New productItem #r2907
Stainless steel (A4) channel connector for joining any elements with a butterfly opening
- Tightening torque: 30 ft-lbf
- Thread connection - M: M10
- Material composition: Screw: A4-70 - DIN ISO 3506-1, Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L
Share
Features
- Designed to be simple, compact and time-saving
- Universal – one connection element for all MQ strut channels
- Universal – one push button for all connectors and MQ installation channels
- Holds securely once it has been pressed, turned and tightened correctly
- Fewer parts and high flexibility
Applications
- Connecting stainless steel MQ brackets, angles and bases to MQ profiles
- Connection element for U-frame/crossbeam structures
- Connecting strut channels and structural elements