MQP-R Channel foot
New productItem #r2920
Stainless steel (A4) channel foot for fastening channels to various base materials
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Environmental conditions: Outdoor high pollution (C4 – high / C5)
Share
Features
- Flexibility – complete many different applications using few parts
- Acoustic insulation – when used with the MVI-P insulation plate for MQP-21-72 rail supports
- Compatible with MQN-R push button channel connectors – for much faster, adaptable assembly
Applications
- Connecting strut channels to various base materials