MQS-SP-T seismic transversal connector
New productItem #r5485660
Galvanized pre-assembled strut channel connector with FM approval for transversal seismic bracing of fire sprinkler pipes
- Approvals: FM approved seismic sprinkler applications
- Diameter - D: 0.5 in
- Material composition: Connector: S275JR - DIN EN 10025, Channel plate: S275JR - DIN EN 10025, Baseplate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
Share
Features & Applications
Features & Applications
Features
- Maximum installation flexibility due to adjustable angle
- FM-approved system for bracing of fire sprinkler installations
- Meets U.S.A. National Fire Protection Association (NFPA) requirements for seismic braces
- Shear-off bolt heads make installation and inspection quicker and easier
- Fully pre-assembled connector with pivoting functionality for quicker, easier and flexible mounting
Applications
- Seismic approved (FM) bracing of fire sprinkler pipes
- Building attachment component for longitudinal brace assembly
- For use in combination with MQS-SP pipe clamps and MQ modular support systems
For approval or certificate information, please see individual items.