Sale Happening NowLimited time onlyShop

Stainless steel pipe clamp saddle for connecting threaded components (imperial) to MQ strut channels

  • Material composition: Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L, Plastic: PB
  • Surface finish: Outdoor Plus - Stainless Steel
  • Environmental conditions: Outdoor high pollution (C4 – high / C5)

Choose options

Thread connection - M
  • 1/4 in
  • 3/8 in
  • 1/2 in
Pack size
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $737.50

Technical Data

Material composition
Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L, Plastic: PB
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Quick connection of threaded components to the open side of MQ strut channels
  • Easy installation and positioning within MQ strut channel openings
  • Single, compact part – for higher productivity and flexibility
  • Various thread sizes available

Applications

  • Fastening pipes and air ducts
  • Fastening cable trays and cable baskets

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat