Exclusive PricesUnlock Your Personalized PricingLog In Now
new

MW-EB L Cable lock kit with wire rope eyebolt ending

Wire rope with pre-mounted threaded eyebolt and adjustable lock for suspending fixtures from concrete

  • Material composition: Wire: steel, Lock: aluminium, Eye-bolt: steel
  • Surface finish: Indoor Coated - Electro galvanized
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Customers also searched for Duct Hanger Wire Hanger Aircraft Cable Loop Lock or Gripple.

Choose options

Diameter - D
  • 0.08 in
  • 0.13 in
Length - L
  • 80 in
  • 120 in
  • 240 in
Thread connection - M
  • 1/4 in
  • 3/8 in
Pack size
  • 20 pc
  • 30 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $230.00

Technical Data

Wire kit MW-EB L with lock + wire rope eyebolt ending, r14156962, 2331640, 2331641, 2331642
Wire kit MW-LP L with lock + wire rope loop ending, r14156964, 2331652, 2331653, 2331654
Wire kit MW-EB L with lock + wire rope eyebolt ending, r14156962, 2331646, 2331647, 2331648
Wire kit MW-LP L with lock + wire rope loop ending, r14156964, 2331658, 2331659, 2331660
Material composition
Wire: steel, Lock: aluminium, Eye-bolt: steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Documents

Features & Applications

Features

  • Shorter installation time – wire suspension kits give you a much faster alternative to traditional methods with threaded rod
  • Versatile – you can use the same wire suspension kit with a wide range of fixtures, base materials and Hilti MT strut and MVA ventilation hardware, simplifying inventory management
  • Easier to adjust – self-locking wire lock can be adjusted tool-free, making levelling, retrofitting and long drop lengths much simpler. Pre-mounted safety nuts on the locks can then be tightened to help fix the wire rope securely in place
  • Productivity services available – engineering and prefabrication services can be provided on complex projects
  • SMACNA compliance – tested and verified according to the HVAC Duct Construction Standards (ANSI/SMACNA 006-2006)

Applications

  • Suspending HVAC fixtures, including spiral and rectangular ductwork, air conditioning and plenum boxes from concrete
  • Lateral bracing
  • Suspending electrical fixtures from concrete – including cable trays, cable baskets, conduit racks, or lighting
  • Suitable for use in dry, indoor environments only

For approval or certificate information, please see individual items.

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.