MW-EB Eyebolt
New product StandardItem #r14194781
Galvanized eyebolt for connecting suitable fixtures to MW wire rope suspension systems
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Customers also searched for Connection, Anchor, or Wire
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@315eae70, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3b6af86c, unit=null, value=Easy to use – fully threaded eyebolts are a simple, versatile interface between MEP or architectural fixtures and wire rope suspension systems}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@67e312f1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3d65680d, unit=null, value=Part of the Hilti MW wire rope system – a faster, more versatile solution for installing a wide range of HVAC and electrical fixtures}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a592cd76, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@852f115c, unit=null, value=Attaching HVAC fixtures to MW wire rope – including spiral and rectangular ductwork (using compatible MVA duct hangers)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7b8d56a7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b851a4d, unit=null, value=Suitable for use in dry, indoor environments only}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}