Pipe press tools, cutters, and crimpers
Find the right hydraulic pipe press tools for metal and plastic pipe installation, or search our range of cordless cutters and crimpers, designed to increase the safety and productivity of electrical termination work
12 Products
Filter

Nuron
- Description
- Compact, light and fast cordless inline press tool compatible with interchangeable 24 kN press jaws (Nuron battery platform)
- Press force
- 24 kN
- For use with jaws
- NPR PC Jaws
- Pressing capacity metal pipes
- 1-1/4 in

Nuron
- Description
- Versatile and comfortable cordless inline press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
- Press force
- 32 kN
- For use with jaws
- NPR PS standard press jaws;NPR PR press rings;NPR PA 1 actuator;NPR PA 2 actuator;NPR PA 5 actuator
- Pressing capacity metal pipes
- 2-1/8 in

Nuron
- Description
- Heavy-duty cordless pistol-grip press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
- Press force
- 32 kN
- For use with jaws
- NPR PS standard press jaws;NPR PR press rings;NPR PA actuator
- Pressing capacity metal pipes
- 4-1/4 in

- Description
- Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
- Cutting capacity
- 3/8 guy wire (HS)", 477 kcmil ACSR (Hawk), 600 kcmil Cu cable / 1-1/4", 750 kcmil Al cable / 1-1/4"", 9/32 guy wire (EHS)", Al Class 1: Max. outer diameter 33 mm, Al Class 2: Max. outer diameter 33 mm, Cu Class 1: Max. outer diameter 33 mm, Cu Class 2: Max. outer diameter 33 mm, Guy Wire (EHS): Max. outer diameter 7 mm, Guy Wire (HS): Max. outer diameter 9.5 mm
- Dimensions (LxWxH)
- 4.6 x 3 x 14.9 in
- Head rotation
- 350 °

- Description
- Cordless inline cutter for copper and aluminum cables up to 2” │ 50 mm (Nuron battery platform)
- Cutting capacity
- 1000 kcmil Al cable, 1000 kcmil Cu cable, Al Class 1: Max. outer diameter 53 mm, Al Class 2: Max. outer diameter 53 mm, Al Class 5: Max. outer diameter 53 mm, Al Class 6: Max. outer diameter 53 mm, Cu Class 1: Max. outer diameter 53 mm, Cu Class 2: Max. outer diameter 53 mm, Cu Class 5: Max. outer diameter 53 mm, Cu Class 6: Max. outer diameter 53 mm
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 5.4 x 3 x 19.1 in

- Description
- Cordless pistol-grip cutter for copper and aluminum cables up to 3.2” │ 80 mm (Nuron battery platform)
- Cutting capacity
- 3,3" Al cable, 3,3" Cu cable, Al Class 1: Max. outer diameter 85 mm, Al Class 2: Max. outer diameter 85 mm, Al Class 5: Max. outer diameter 85 mm, Cu Class 1: Max. outer diameter 85 mm, Cu Class 2: Max. outer diameter 85 mm, Cu Class 5: Max. outer diameter 85 mm
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 16.6 x 4.1 x 20.7 in

- Description
- Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
- Cutting capacity
- 3/8 guy wire (EHS)", 557 kcmil ACSR (Eagle), 7/16 guy wire (HS)", ACSR: Max. outer diameter 25 mm, Guy Wire (EHS): Max. outer diameter 9.5 mm, Guy Wire (HS): Max. outer diameter 11 mm
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 4.9 x 3 x 16.4 in

- Description
- Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
- Cutting capacity
- 1/2 guy wire (EHS)", 1590 kcmil (Falcon), 5/8 guy wire (HS)", ACSR: Max. outer diameter 45 mm, Guy Wire (EHS): Max. outer diameter 13 mm, Guy Wire (HS): Max. outer diameter 15.9 mm
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 5.1 x 3 x 17.9 in

Nuron
- Description
- Cordless 6-Ton dieless crimper for crimping cables up to 500 kcmil │ 240 mm² (Nuron battery platform)
- Crimping capacity
- 10-240 mm² Al (fine stranded), 10-240 mm² Al (stranded), 10-240 mm² Cu (fine stranded), 10-240 mm² Cu (stranded)
- Dimensions (LxWxH)
- 4.6 x 3 x 14.9 in
- Head rotation
- 350 °

Nuron
- Description
- Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper
- Crimping capacity
- 10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
- Dimensions (LxWxH)
- 14.6 x 4.1 x 16.6 in
- Head rotation
- 350 °

Nuron
- Description
- Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
- Crimping capacity
- 10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
- Dimensions (LxWxH)
- 14.6 x 4.1 x 16.7 mm
- Head rotation
- 350 °

- Description
- Cordless pistol-grip copper and aluminum cable cutter with high cutting capacity up to 3.3" / 85 mm diameter
No technical data available