Impact drivers and wrenches
Explore our range of impact drivers and impact wrenches, designed for longer run time and higher performance in light to heavy-duty driving and bolting in metal, wood, and concrete
12 Products
Filter

Nuron
- Description
- Compact brushless impact driver optimized for more reliable and efficient non-structural fastening in wood and metal (Nuron battery platform)
- Feature
- LED light around the chuck
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 3000 rpm

Nuron
- Description
- Compact, cordless right-angled impact driver for reaching tough to access applications
- Feature
- LED light
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 1600 rpm; gear 2: 2250 rpm

Nuron
- Description
- Power-class cordless impact driver with high-speed brushless motor and precise handling to help you save time on high-volume fastening jobs (Nuron battery platform)
- Feature
- LED light ring around the chuck
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm

Nuron
- Description
- Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
- Anvil type
- 1/2" detent pin
- Maximum torque
- 66 ft-lbs (1); 100 ft-lbs (2); 157 ft-lbs (3)
- Nut busting torque
- 249 ft-lbs

Nuron
- Description
- Ultimate class cordless impact driver for large diameter drilling and fastening
- Feature
- Powerful high efficiency hammering mechanism
- Chuck type
- 7/16" hexagonal
- No load RPM
- gear 1: 1700 rpm; gear 2: 1200 rpm

Nuron
- Description
- Compact, cordless right-angled impact wrench for reaching tough to access applications
- Anvil type
- 3/8" anvil
- Maximum torque
- 27 ft-lbs (1); 78 ft-lbs (2)
- Full hammering frequency
- 3800 impacts/minute

Nuron
- Description
- Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
- Anvil type
- 1/2" friction ring
- Maximum torque
- 221 ft-lbs (1); 332 ft-lbs (2)
- Nut busting torque
- 479 ft-lbs

Nuron
- Description
- Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
- Anvil type
- 1/2" friction ring
- Maximum torque
- 443 ft-lbs (1); 738 ft-lbs (2)
- Nut busting torque
- 1217 ft-lbs

Nuron
- Description
- Ultimate-class, high-torque cordless impact wrench with ¾” anvil and friction ring for heavy bolting and anchoring
- Anvil type
- 3/4" through hole with friction ring
- Maximum torque
- 627 ft-lbs (1); 1180 ft-lbs (2)
- Nut busting torque
- 1475 ft-lbs

- Description
- Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
- Feature
- LED light , LED light around the chuck
- Chuck type
- 1/4" hexagonal
- No load RPM
- gear 1: 2750 rpm

- Description
- Compact-class cordless 22V impact driver with 1/4" hexagonal click-in chuck for medium-duty applications in wood, metal and other materials
- Feature
- LED light
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2700 rpm

New
- Description
- Subcompact-class cordless impact wrench with 3/8” friction ring anvil for economical anchoring and bolting, especially in cramped spaces
- Anvil type
- 3/8" friction ring
- Maximum torque
- 133 ft-lbs (1)
- Full hammering frequency
- 3.988 impacts/minute