B 12-55 12V Battery
New productItem #r17048485
Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
- Weight: 0.76 lb.
- Dimensions (LxWxH): 3.7 x 3 x 1.7 mm
- Working temperature range: 1 - 140 °F
Share
Customers also searched for 12v battery or 12 volt battery
Features
- Balances agility and performance – the most compact 12V power tool battery ever made by Hilti, with up to 25% longer runtime than its predecessor
- Avoid interruptions to your work – accurate charge level display helps prevent unexpected loss of power, while overheating, overloading and deep discharge protection can cut unplanned downtime
- Ultra-durable casing – the rubberized, glass-fiber reinforced casing is up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Upgraded 21700 battery cells – more capacity means significantly more runtime without the need to reach for a larger battery pack
Applications
- Compact, high-capacity 12V battery for use with Hilti cordless tools
Technical Data
Documents
-
- Operating Instruction Li-Ion, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]