B 12-30 12V Battery
New productItem #r17048766
Compact and extra-light 12V Li-ion battery
- Weight: 0.53 lb.
- Dimensions (LxWxH): 3.6 x 2.8 x 1.6 in
- Working temperature range: 1 - 140 °F
Share
Customers also searched for 12v battery or 12 volt battery
Features
- Our lightest 12V battery – built for control, dependability and comfort when working overhead or in hard-to-reach places
- Avoid interruptions to your work – accurate charge level display helps prevent unexpected loss of power, while overheating, overloading and deep discharge protection can cut unplanned downtime
- Ultra-durable casing – the rubberized, glass-fiber reinforced casing is up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
Applications
- Compact, extra-light 12V battery for use with Hilti cordless tools