C4/36-MC4 Multi-bay charger
New productItem #r4862481
Multi-voltage, multi-bay charger for Hilti Li-ion batteries (excluding Nuron batteries)
- Battery voltage compatibility: 22 V, 36 V
- Output power: 90 W
- Output current: 4 A
Share
Features
- Sequential four-bay charger for Hilti Li-ion batteries to increase productivity and reduce downtime on the jobsite
- Outstanding cold-weather charging performance down to -10°C
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries (excluding Nuron)
- Two LEDs per bay indicate charging progress and battery health
Applications
- Sequentially charging four batteries with first-in, first-charged logic
- Convenient charging on the jobsite or in the office
- Charging Hilti 14V, 18V and 36V Li-ion batteries, also 12V batteries with adapter
- Not compatible with Nuron batteries

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.